Edmund Optics®

资源库

 经由我们 240 多位全球工程师创建且经过验证的可信技术资源库。

滤光片
Search Results for: 天蝎座(Scorpii (11)

有柄反射镜

Mounting flat mirrors by their edges in a kinematic mount imparts stress onto the mirror surface. This results in distortion and reduced quality of the reflected wavefront, which is especially noticeable when using high-quality mirrors. Stemmed mirrors, on the other hand, are mounted from a smaller diameter “stem” protruding from the back of the mirror, resulting in significantly reduced stress on the mirror surface, high stability, and cost reduction and can be used as a replacement for a more expensive and complex kinematic mount and a conventional mirror.

立即查看 添加到收藏夹

Non-Circular Optics for System Miniaturization

Trimming the Fat: Truncating Lenses to Shrink Systems

立即查看 添加到收藏夹

Free-Space Optical Communication

Free-space optical (FSO) communications wirelessly transmit data through the air using lasers. FSO promises to revolutionize broadband internet access.

立即查看 添加到收藏夹

大视场远心镜头

Large field of view telecentric imaging lenses allow for reduction of measurement and inspection time. Learn more about large FOV lenses at Edmund Optics.

立即查看 添加到收藏夹

液态远心镜头

Image Quality of a Telecentric with the Flexibility of a Liquid Lens

立即查看 添加到收藏夹

Hyperspectral and Multispectral Imaging

Hyperspectral imaging (HSI) and multispectral imaging (MSI) are two related technologies that make use of specialized vision systems to acquire extra image information from extended regions of the electromagnetic spectrum aside from the visible spectrum.

立即查看 添加到收藏夹

Ruggedized Imaging Systems for Harsh Environments

The growth of automation has introduced machine vision lenses to more harsh environments involving shock, vibration, contaminants, and temperature swings.

立即查看 添加到收藏夹

Trends in Machine Vision Camera Technology

Four major trending topics in machine vision technology include edge artificial intelligence (edge AI), AI paired with high-resolution sensors, event-based machine vision, and affordability of SWIR sensor technology.

立即查看 添加到收藏夹

电影镜头、流媒体时代和非球面透镜

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.

立即查看 添加到收藏夹

非球面透镜时代来临

Time to Replace Spherical Elements with Aspheric Lenses

立即查看 添加到收藏夹

视线外成像

Seeing around corners is no longer science fiction thanks to ultrafast lasers and sensitive cameras

立即查看 添加到收藏夹
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号